#07663001 | Dimensions: 170 x 120 x 40 mm

Direct terminal clamp

KU 630

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable

read more

Description

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat cable

Direct terminal M12 for conductors, 70-300 mm² and laminated flat copper, 34 x 20 mm, for load break switch GTE 463

Technical Data

electrical characteristics

shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Connectable conductor cross-section, single-wire (min) 70 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 300 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 70 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 300 mm²

Dimensions

Width 170 mm
Length 120 mm
Height 40 mm
Weight 0.26 kg

Sales Information

EAN 4013902055180
ETIM Class EC002498
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902055180
Width 0.17 m
Weight 0.26 kg
Height 0.04 m
Quantity 1 pieces
Depth 0.12 m

Outer packaging

EAN / GTIN 4013902325566
Width 0.417 m
Weight 3.228 kg
Height 0.097 m
Quantity 12 pieces
Depth 0.14 m

Pallet

EAN / GTIN 4013902325573
Width 0.8 m
Weight 777.352 kg
Height 1.891 m
Quantity 2808 pieces
Depth 1.2 m

Downloads

Installation instructions

Planningdata

Tender text

Similar products

Direct terminal clampKU 1
Direct terminal clamp - KU 1

Direct terminal clamp

KU 1

Productnumber 07611001

Direct terminal M10 for conductors, 50-90se, 35-70sm, 16-50re, 10-50re

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

Direct terminal clampKU 2
Direct terminal clamp - KU 2

Direct terminal clamp

KU 2

Productnumber 07612001

Direct terminal M12 for conductors, 50-240se, 50-185sm, 35-70re,...

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

Direct terminal clampKU 250
Direct terminal clamp - KU 250

Direct terminal clamp

KU 250

Productnumber 07625001

Direct terminal M10 for conductors, 16-185 mm² and laminated flat...

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

Direct terminal clampKU 400
Direct terminal clamp - KU 400

Direct terminal clamp

KU 400

Productnumber 07640001

Direct terminal M10 for conductors, 50-240 mm² (flexible up to 300...

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

Direct terminal clampKU 160
Direct terminal clamp - KU 160

Direct terminal clamp

KU 160

Productnumber 07616001

Direct terminal M8 for conductors 16-95 mm², 16-95 mm² and laminated...

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!