Reihenklemme RKSL 35² (67235001) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block

RKSL 35²

Productnumber: 67235001 | Dimensions: 16 x 58 x 71,5 mm

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²

Protective conductor terminal green+yellow, width: 16mm

Dimensions

Width 16 mm
Length 58 mm
Height 71.5 mm

Material characteristics

Industry quality no

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

Terminal block RK 35²

  • Dimensions : 16 x 58 x 71,5 mm
  • Productnumber: 67035001

Standard terminal, beige, width: 16mm

 

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²

 

This article is archived!

Terminal block RK 35²/bl

  • Dimensions : 16 x 58 x 71,5 mm
  • Productnumber: 67135001

Standard terminal, blue, width: 16mm

 

RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist