Description
RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²
Standard terminal, beige, width: 16mm
RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²
Standard terminal, beige, width: 16mm
| Width | 16 mm |
|---|---|
| Length | 58 mm |
| Height | 71.5 mm |
| Weight | 0.0574 kg |
| ETIM Class | EC000897 |
|---|---|
| Custom tariff number | 85369010 |
| Insulating body material | Thermoplastic |
|---|
Tender text
(67035001.TXT 403 B)
Log in to download tender texts.
Terminal block
RK 35²/bl
Productnumber 67135001
Standard terminal, blue, width: 16mm
RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²
Terminal block
RKSL 35²
Productnumber 67235001
Protective conductor terminal green+yellow, width: 16mm
RK 16² feed-through terminal for NS35, connection cross-section rigid/flexible 2.5-50²/2.5-35²