Zugentlastung ZEL 2K-12 (34400101) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 30.06.2024

Strain relief

ZEL 2K-12

Productnumber: 34400101 | Dimensions: 28 x 73 x 16 mm

Strain relief, for assembly in 2K-12 / 2K-16-junction boxes, strain relief possible for up to 2 entries, strain relief can be split without tools, 2 strain relief clamps are required for T wiring

Grey

Dimensions

Width 28 mm
Length 73 mm
Height 16 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 750 °C
Industry quality no

mechanical properties

Type of accessory Strain relief

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (514 KB)
Dimensional drawing dwg (111 KB)
Dimensional drawing pdf (126 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist