#34400201 | Dimensions: 66 x 36 x 8 mm

Strain relief

ZEL 2K-12/16

Strain relief for mounting in junction boxes of types 2K-12 and 2K-16, tested in accordance with EN 60670-1, 12.7, rapid installation using cable ties 2.5 mm, for cable diameters from 5.5 to 14...

read more

Description

Strain relief for mounting in junction boxes of types 2K-12 and 2K-16, tested in accordance with EN 60670-1, 12.7, rapid installation using cable ties 2.5 mm, for cable diameters from 5.5 to 14 mm, set = 10 pieces.

 

green

Technical Data

Dimensions

Width 66 mm
Length 36 mm
Height 8 mm
Weight 0.003 kg

mechanical properties

Type of accessory Strain relief

Sales Information

EAN 4013902684946
ETIM Class EC002939
Custom tariff number 85389099
Minimum order quantity 5

Material

Accessory material Polycarbonate

Logistic data

Outer packaging

EAN / GTIN 4013902684953
Width 0.237 m
Weight 0.225 kg
Height 0.112 m
Quantity 5 pieces
Depth 0.17 m

Pallet

EAN / GTIN 4013902684960
Width 0.8 m
Weight 86.35 kg
Height 1.601 m
Quantity 1430 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902684946
Width 0.066 m
Weight 0.003 kg
Height 0.008 m
Quantity 1 pieces
Depth 0.036 m

Planningdata

Tender text

Product videos

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!