Zählergehäuse ZKi 1-eHZ (74900201) Meter housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Meter housing

ZKi 1-eHZ

Productnumber: 74900201 | Dimensions: 250 x 370 x 193 mm

Meter housing - Industrial Quality -, with transparent cover, standard version sealable, with assembled BKE-A for electronic domestic supply meter, With double membrane seals, Sealing and insulating plugs

electrical characteristics

Protection class II
Type of protection IP54/IP65
UL Type Rating not specified

Dimensions

Width 250 mm
Length 370 mm
Height 193 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (289 KB)
Dimensional drawing dxf (5 MB)
Dimensional drawing dwg (823 KB)
Dimensional drawing jpg (940 KB)

Certificate

CE Declaration DE/EN/FR pdf (80 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist