Products: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Products

TG - glatt, mit Befestigungsnocken

Empty enclosure - TG PC 88-6-o

Empty enclosureTG PC 88-6-o

  • Dimensions : 84 x 82 x 55 mm
  • Productnumber: 20040301

Box: Polycarbonate, grey, Lid: Polycarbonate, grey, smooth sidewalls

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 88-6-to

Empty enclosureTG PC 88-6-to

  • Dimensions : 84 x 82 x 55 mm
  • Productnumber: 20100301

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 88-9-o

Empty enclosureTG PC 88-9-o

  • Dimensions : 84 x 82 x 85 mm
  • Productnumber: 20090301

Box: Polycarbonate, grey, Lid: Polycarbonate, grey, smooth sidewalls

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 88-9-to

Empty enclosureTG PC 88-9-to

  • Dimensions : 84 x 82 x 85 mm
  • Productnumber: 20150301

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 1208-6-o

Empty enclosureTG PC 1208-6-o

  • Dimensions : 122 x 82 x 55 mm
  • Productnumber: 20040401

Box: Polycarbonate, grey, Lid: Polycarbonate, grey, smooth sidewalls

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 1208-6-to

Empty enclosureTG PC 1208-6-to

  • Dimensions : 122 x 82 x 55 mm
  • Productnumber: 20100401

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 1208-9-o

Empty enclosureTG PC 1208-9-o

  • Dimensions : 122 x 82 x 85 mm
  • Productnumber: 20090401

Box: Polycarbonate, grey, Lid: Polycarbonate, grey, smooth sidewalls

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 1208-9-to

Empty enclosureTG PC 1208-9-to

  • Dimensions : 122 x 82 x 85 mm
  • Productnumber: 20150401

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 1212-6-o

Empty enclosureTG PC 1212-6-o

  • Dimensions : 124 x 122 x 55 mm
  • Productnumber: 20040501

Box: Polycarbonate, grey, Lid: Polycarbonate, grey, smooth sidewalls

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure - TG PC 1212-6-to

Empty enclosureTG PC 1212-6-to

  • Dimensions : 124 x 122 x 55 mm
  • Productnumber: 20100501

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

TK - mit / ohne metrische Vorprägungen

Empty enclosure - TK PS 77-6-m

Empty enclosureTK PS 77-6-m

  • Dimensions : 65 x 65 x 57 mm
  • Productnumber: 10540101

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M16/M20, (4...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 77-8-m

Empty enclosureTK PS 77-8-m

  • Dimensions : 65 x 65 x 81 mm
  • Productnumber: 10590101

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M16/M20, (4...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 77-6-o

Empty enclosureTK PS 77-6-o

  • Dimensions : 65 x 65 x 57 mm
  • Productnumber: 11040101

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 77-8-o

Empty enclosureTK PS 77-8-o

  • Dimensions : 65 x 65 x 81 mm
  • Productnumber: 11090101

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 77-6-tm

Empty enclosureTK PS 77-6-tm

  • Dimensions : 65 x 65 x 57 mm
  • Productnumber: 10600101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 77-8-tm

Empty enclosureTK PS 77-8-tm

  • Dimensions : 65 x 65 x 81 mm
  • Productnumber: 10650101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 77-6-to

Empty enclosureTK PS 77-6-to

  • Dimensions : 65 x 65 x 57 mm
  • Productnumber: 11100101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 77-8-to

Empty enclosureTK PS 77-8-to

  • Dimensions : 65 x 65 x 81 mm
  • Productnumber: 11150101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 97-6-m

Empty enclosureTK PS 97-6-m

  • Dimensions : 94 x 65 x 57 mm
  • Productnumber: 10540201

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M16/M20, (6...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure - TK PS 97-8-m

Empty enclosureTK PS 97-8-m

  • Dimensions : 94 x 65 x 81 mm
  • Productnumber: 10590201

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M16/M20, (6...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist