Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IP 30 - central cover closure

Junction box - AP 7 - L

Junction boxAP 7 - L

  • Dimensions : 78 x 78 x 27 mm
  • Productnumber: 31560701

grey, without terminals

 

Junction box, protection class IP30, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This product is outdated.
Junction box - AP 7 - 2,5²

Junction boxAP 7 - 2,5²

  • Dimensions : 78 x 78 x 27 mm
  • Productnumber: 31510701

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP30, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist