Agriculture

Robust solutions for agricultural environments

Protection for people and animals | Reliable technology under extreme conditions

In agriculture and farming, electrical installations are exposed to high levels of stress and extreme conditions every day. Stable air, high dust levels, temperature fluctuations, moisture and mechanical strain affect enclosures, installations and installed components on a daily basis.

Spelsberg enclosures are developed specifically to meet these challenges – robust, durable and tested to the highest standards. Whether junction boxes, small distribution boards, control cabinet systems or customized control enclosures: Our products reliably protect technology in barns, fields and greenhouses. This keeps power distribution systems, controls and displays permanently operational, reduces failures and lowers maintenance costs. At the same time, the enclosures increase safety for people, animals and agricultural operations by protecting against electric shocks, short circuits and consequential damage.

Discover solutions now

Reliable technology
Robust solutions for the safety of people, animals and agricultural operations

DLG-certified solutions
Specifically adapted to the requirements of agriculture and farming

Protection from moisture
and condensate water through the sealing system and BEL Air Ventilation element

Flexible customization
Through different sizes, versions and customization options

Product solutions

Abox Pro junction boxes

With Spelsberg's Abox Pro junction boxes, you can install quickly, safely and flexibly. Abox Pro ensures reliable installation in agricultural environments and withstands even heavy loads – it remains ready for use at all times, even when subjected to impacts from work equipment or vibrations from machinery and vehicles. Thanks to protection ratings IP66 through IP69, it is waterproof and dust-protected, leaving no chance for dirt, mud or splashing water to get in. Its high resistance to chemicals such as ammonia, fertilizers, pesticides and cleaning agents ensures long-lasting performance even during intensive cleaning processes and in aggressive environments.

Discover Abox Pro now

AK Air small distribution boards

With Spelsberg's AK Air small distribution boards, you can rely on user-friendly and safe solutions, regardless of how harsh the environment is. Specifically developed for the challenging conditions of agricultural technology and farming, the AK Air series reliably withstands stable air, ammonia and moisture. Thanks to its integrated ventilation technology, the distributor prevents condensate water – thus avoiding moisture-related damage such as corrosion, short circuits or failures, even in humid barns or protected outdoor areas. Numerous clever details make installation and handling particularly easy and flexible.

Discover AK Air small distribution boards now

GEOS industrial and outdoor enclosures

Spelsberg's GEOS empty enclosures and control cabinets are particularly suitable for installations in harsh environments and unprotected outdoor areas. The GEOS series ensures reliable installation in agricultural environments and withstands even heavy loads – it remains ready for use at all times, even when subjected to impacts from work equipment or vibrations from machinery and vehicles. Thanks to protection ratings IP66 through IP69, it is waterproof and dust-protected. The innovative Drain Protect sealing system and the BEL Air Ventilation element ensure that moisture and condensate water are quickly drained away. This keeps the enclosure interior dry and protects systems from damage – even in high humidity or when exposed to aggressive chemicals such as fertilizers and pesticides and severe mechanical strain.

Discover GEOS now

TK/TG empty enclosures

Spelsberg's TK and TG empty enclosures are particularly suitable for electrical and electronic applications under the demanding conditions found in agricultural technology and farming. The durable enclosure series provide reliable protection for controls, operating elements and electrical installations – whether in barns, protected outdoor areas or directly on agricultural machinery and equipment. Thanks to their IP66/67 protection rating, the TG enclosures reliably keep out dust, dirt and water and are suitable for irrigation systems, feeding systems, and harvesting machinery, among other applications. With their IP66 protection rating, the TK enclosures additionally protect against mechanical strain, moisture and aggressive influences such as ammonia. Transparent covers enable quick visual inspection when required, while operating elements and membrane keypads can be safely integrated into the enclosures.

Discover TK/TG empty enclosures now

Practical examples

Discover through practical examples how our electrical installation products are used in agriculture.

Browse our gallery and learn more about the individual reference projects.

Contact

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!