protected outdoor areas

Empty enclosure - AKi 1-g

Empty enclosureAKi 1-g

  • Dimensions : 300 x 150 x 132 mm
  • Productnumber: 74140101

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 1-t

Empty enclosureAKi 1-t

  • Dimensions : 300 x 150 x 132 mm
  • Productnumber: 74500101

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 2-g

Empty enclosureAKi 2-g

  • Dimensions : 300 x 300 x 132 mm
  • Productnumber: 74140201

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 2-gh

Empty enclosureAKi 2-gh

  • Dimensions : 300 x 300 x 209 mm
  • Productnumber: 74390201

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 2-t

Empty enclosureAKi 2-t

  • Dimensions : 300 x 300 x 132 mm
  • Productnumber: 74500201

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 2-th

Empty enclosureAKi 2-th

  • Dimensions : 300 x 300 x 209 mm
  • Productnumber: 74790201

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 3-g

Empty enclosureAKi 3-g

  • Dimensions : 300 x 450 x 132 mm
  • Productnumber: 74140301

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 3-gh

Empty enclosureAKi 3-gh

  • Dimensions : 300 x 450 x 209 mm
  • Productnumber: 74390301

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 3-t

Empty enclosureAKi 3-t

  • Dimensions : 300 x 450 x 132 mm
  • Productnumber: 74500301

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 3-th

Empty enclosureAKi 3-th

  • Dimensions : 300 x 450 x 209 mm
  • Productnumber: 74790301

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 4-g

Empty enclosureAKi 4-g

  • Dimensions : 300 x 600 x 132 mm
  • Productnumber: 74140401

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 4-gh

Empty enclosureAKi 4-gh

  • Dimensions : 300 x 600 x 209 mm
  • Productnumber: 74390401

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate, grey,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 4-t

Empty enclosureAKi 4-t

  • Dimensions : 300 x 600 x 132 mm
  • Productnumber: 74500401

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Empty enclosure - AKi 4-th

Empty enclosureAKi 4-th

  • Dimensions : 300 x 600 x 209 mm
  • Productnumber: 74790401

Box: Polycarbonate, glass-fibre reinforced , Lid: Polycarbonate,...

 

Empty enclosure, protection class IP65, Polycarbonate, glass-fibre reinforced , Ui=690V AC, Ui=1000V...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!