Description
Socket housing with standard rail, sockets pre-wired, 3 x enclosure connectors (GGV)
Socket housing with standard rail, sockets pre-wired, 3 x enclosure connectors (GGV)
| CEE plug socket outlet (on front) 16A, 400V | 1 |
|---|---|
| CEE plug socket outlet (on front) 32A, 400V | 1 |
| Rated operating voltage AC | 400 V |
|---|---|
| Rated insulation voltage AC | 690 V |
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP44 |
| Width | 320 mm |
|---|---|
| Length | 220 mm |
| Height | 179 mm |
| Weight | 3.048 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Impact strength | IK08 |
|---|---|
| Cover screw torque | 2.5 Nm |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902054992 |
|---|---|
| ETIM Class | EC000379 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902054992 |
|---|---|
| Width | 0.381 m |
| Weight | 3.369 kg |
| Height | 0.332 m |
| Quantity | 1 pieces |
| Depth | 0.291 m |
| EAN / GTIN | 4013902308149 |
|---|---|
| Width | 0.8 m |
| Weight | 139.915 kg |
| Height | 1.87 m |
| Quantity | 35 pieces |
| Depth | 1.2 m |
Tender text
(01048201.TXT 487 B)
Log in to download tender texts.
Flange set
GFS 11-m
Productnumber 07251101
Flange kit consisting of flanges GFL 211, 221, 341 and 351
Flange set with metric pre-embossing, 2 x flange connectors per flange
Socket enclosure
GTV 480
Productnumber 01048001
Socket housing with standard rail, sockets pre-wired, 3 x enclosure connectors (GGV)
Socket enclosure
GTV 481
Productnumber 01048101
Socket housing with standard rail, sockets pre-wired, 3 x enclosure connectors (GGV)