Description
Empty Enclosure, 3 x enclosure connectors (GGV)
with transparent hinged door
Empty Enclosure, 3 x enclosure connectors (GGV)
with transparent hinged door
| Rated insulation voltage AC | 690 V |
|---|---|
| Rated insulation voltage DC | 1000 V |
| Protection class | II |
| Type of protection | IP65 |
| UL Type Rating | 3R |
| Base unit colour | grey |
|---|
| Width | 320 mm |
|---|---|
| Length | 440 mm |
| Height | 179 mm |
| Inner height | 157 mm |
| Weight | 2.4108 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Surface mounted |
|---|---|
| Impact strength | IK08 |
| Cover screw torque | 2.5 Nm |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -35 °C |
| Max. ambient temperature | 80 °C |
| 24h ambient temperature | 60 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902050369 |
|---|---|
| ETIM Class | EC000058 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902050369 |
|---|---|
| Width | 0.455 m |
| Weight | 2.8008 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902310296 |
|---|---|
| Width | 0.8 m |
| Weight | 130.032 kg |
| Height | 1.74 m |
| Quantity | 40 pieces |
| Depth | 1.2 m |
Tender text
(01100301.TXT 520 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Flange set
GFS 13-m
Productnumber 07251301
Flange kit consisting of flanges GFL 341, 351, 411 and 421
Flange set with metric pre-embossing, 2 x flange connectors per flange
AIR ventilation element
BEL Air active M40 12-1/gr
Productnumber 26541101
12 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
AIR ventilation element
BEL Air active M40 24-1/gr
Productnumber 26541201
24 V DC, performance class 1, grey
Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...
Empty enclosure
GTi 3-g
Productnumber 01040301
with grey cover
Empty Enclosure, 3 x enclosure connectors (GGV)
Empty enclosure
GTi 3-t
Productnumber 01000301
with transparent cover
Empty Enclosure, 3 x enclosure connectors (GGV)