This article is archived!

#01442801

Distribution board

GTA 428-Q-t-PV

Module enclosure, for use in applications with high coincidence factor (e.g. PV), 28 modules, Standard rail with knockouts, 4-row, masking and labelling strips, 4 x enclosure connectors (GGV)

... read more

Description

Module enclosure, for use in applications with high coincidence factor (e.g. PV), 28 modules, Standard rail with knockouts, 4-row, masking and labelling strips, 4 x enclosure connectors (GGV)

Technical Data

Dimensions

Weight 4.61 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 960 °C (EN 60695-2-11)

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902837083
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902837083
Width 0.655 m
Weight 5.11 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902327270
Width 0.8 m
Weight 144.64 kg
Height 1.74 m
Quantity 24 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist