Description
Machine enclosure, 2-row, cover and labelling strips, 3 x enclosure connectors (GGV)
#01511601 | Dimensions: 220 x 320 x 179 mm
Distribution board
Machine enclosure, 2-row, cover and labelling strips, 3 x enclosure connectors (GGV)
| Rated insulation voltage AC | 400 V |
|---|---|
| Protection class | II |
| Type of protection | IP65 |
| vented | no |
| Number of rows | 2 |
| Number of modules | 16 |
| Number of modules per row | 8 |
| with N terminal | no |
| with PE terminal | no |
| UL Type Rating | 3R |
| Base unit colour | grey |
|---|---|
| Cover colour | transparent |
| Width | 220 mm |
|---|---|
| Length | 320 mm |
| Height | 179 mm |
| Inner height | 157 mm |
| Weight | 1.983 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Surface mounting |
|---|---|
| Impact strength | IK08 |
| Sealable | yes |
| Cover screw torque | 2.5 Nm |
| Flange variant | yes |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902637331 |
|---|---|
| ETIM Class | EC000214 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902637331 |
|---|---|
| Width | 0.335 m |
| Weight | 2.218 kg |
| Height | 0.195 m |
| Quantity | 1 pieces |
| Depth | 0.235 m |
| EAN / GTIN | 4013902637348 |
|---|---|
| Width | 0.8 m |
| Weight | 197.44 kg |
| Height | 1.74 m |
| Quantity | 80 pieces |
| Depth | 1.2 m |
Tender text
(01511601.TXT 513 B)
Log in to download tender texts.
Flange set
GFS 11-m
Productnumber 07251101
Flange kit consisting of flanges GFL 211, 221, 341 and 351
Flange set with metric pre-embossing, 2 x flange connectors per flange