Description
Module enclosure, for use in applications with high coincidence factor (e.g. PV), 28 modules, Standard rail with knockouts, 4-row, masking and labelling strips, 4 x enclosure connectors (GGV)
with transparent cover
Module enclosure, for use in applications with high coincidence factor (e.g. PV), 28 modules, Standard rail with knockouts, 4-row, masking and labelling strips, 4 x enclosure connectors (GGV)
with transparent cover
| Weight | 4.61 kg |
|---|
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Installation location | protected outdoor areas |
|---|
| Custom tariff number | 85389099 |
|---|
Tender text
(01542801.TXT 475 B)
Log in to download tender texts.