Description
Module enclosure, 3-row, PE/N terminal, with each 2 clamping points 16 mm², 10 clamping points 6 mm², masking and labelling strips, 3 x enclosure connectors (GGV)
with transparent hinged door
#01634201 | Dimensions: 320 x 440 x 179 mm
Distribution board
Module enclosure, 3-row, PE/N terminal, with each 2 clamping points 16 mm², 10 clamping points 6 mm², masking and labelling strips, 3 x enclosure connectors (GGV)
with transparent hinged door
| Rated insulation voltage AC | 400 V |
|---|---|
| Protection class | II |
| Type of protection | IP65 |
| vented | no |
| Number of rows | 3 |
| Number of modules | 42 |
| Number of modules per row | 14 |
| UL Type Rating | 3R |
| Base unit colour | grey |
|---|---|
| Cover colour | transparent |
| Width | 320 mm |
|---|---|
| Length | 440 mm |
| Height | 179 mm |
| Inner height | 157 mm |
| Weight | 3.724 kg |
| UV-resistant | yes |
|---|---|
| Halogen free | yes |
| Flammability class according with UL94 | V2 |
| Glow-wire flammability | 960 °C (EN 60695-2-11) |
| Type of fastening | Surface mounting |
|---|---|
| Impact strength | IK08 |
| Sealable | yes |
| Cover screw torque | 2.5 Nm |
| Flange variant | yes |
| Stackable | yes |
| max. relative humidity 25°C | 95 % |
|---|---|
| max. relative humidity 40°C | 50 % |
| Min. ambient temperature | -25 °C |
| Max. ambient temperature | 40 °C |
| 24h ambient temperature | 35 °C |
| Installation location | protected outdoor areas |
| EAN | 4013902050413 |
|---|---|
| ETIM Class | EC000214 |
| Custom tariff number | 85369095 |
| Minimum order quantity | 1 |
| Base unit material | Polycarbonate |
|---|---|
| Cover material | Polycarbonate |
| Sealing material | Polyurethane |
| Cover screw material | Polyamide, glass-fibre reinforced |
| EAN / GTIN | 4013902050413 |
|---|---|
| Width | 0.455 m |
| Weight | 4.114 kg |
| Height | 0.27 m |
| Quantity | 1 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902322572 |
|---|---|
| Width | 0.8 m |
| Weight | 182.56 kg |
| Height | 1.74 m |
| Quantity | 40 pieces |
| Depth | 1.2 m |
Tender text
(01634201.TXT 624 B)
Log in to download tender texts.
Flange set
GFS 13-m
Productnumber 07251301
Flange kit consisting of flanges GFL 341, 351, 411 and 421
Flange set with metric pre-embossing, 2 x flange connectors per flange
Distribution board
GTA 342-t
Productnumber 01534201
with transparent cover
Module enclosure, 3-row, PE/N terminal, with each 2 clamping points 16 mm², 10 clamping points 6...