#03341501 | Dimensions: 640 x 640 x 254 mm

Mains and system protection

GNA 7415

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for photovoltaic systems and combined heat and power plants, rated current of the circuit-breaker...

read more

Description

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for photovoltaic systems and combined heat and power plants, rated current of the circuit-breaker 250 A, ICu: 50 kA (415V), LS/I trip unit setting range: 100-250 A, rated power: 150 kVA, supplied in assemblies for individual configuration on installation location, simple combination using plug-in system and enclosed accessories, incl. with GFS 14-m flange set and two GFL 381-m flanges (3xM63/M50/M40) for closing the sides of the enclosure, can be individually extended with additional GTi enclosure solutions

4-pole for TT or insular - systems,
MCCB connections: M8 screw terminal, PE - Terminal: M10 screw terminal

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 690 V
Protection class II
Type of protection IP65
vented no
Rated current 250 A
with rail system no
UL Type Rating 3R

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 640 mm
Length 640 mm
Height 254 mm
Weight 13.8 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Sealable yes
Cover screw torque 2.5 Nm
Flange variant yes
with fastening points in the cover no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902690381
ETIM Class EC002283
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902690381
Width 0.515 m
Weight 16.156 kg
Height 1.25 m
Quantity 1 pieces
Depth 0.27 m

Pallet

EAN / GTIN 4013902690398
Width 0.8 m
Weight 151.248 kg
Height 1.879 m
Quantity 8 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Mains and system protectionGNA 7315
Mains and system protection - GNA 7315

Mains and system protection

GNA 7315

Productnumber 03331501

3-pole for TN-S, TN-C, TN-C-S - Systems,
MCCB connections: M8 screw...

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!