#03362201 | Dimensions: 960 x 960 x 254 mm

GTi inverter collectors

GWS 7220 NH

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 220 kVA, supplied in assemblies for individual configuration on installation location, simple...

read more

Description

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 220 kVA, supplied in assemblies for individual configuration on installation location, simple combination using plug-in system and enclosed accessories, incl. flanges with knockouts for closing the sides of the enclosure, can be individually extended with additional GTi enclosures

consisting of NH-fuse-enclosure GTT 421, NH-fuse-enclosure GST 4365-400, flanges with metric knockouts, for installation of 6 inverters (3-phase) up to max. 220 kVA total output

Technical Data

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 690 V
Protection class II
Type of protection IP65
vented no
with rail system yes
UL Type Rating 3R

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 960 mm
Length 960 mm
Height 254 mm
Weight 41.2 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Sealable yes
Cover screw torque 2.5 Nm
Flange variant yes
with fastening points in the cover no

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Installation location protected outdoor areas

Sales Information

EAN 4013902690800
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902690800
Width 1.19 m
Weight 67.45 kg
Height 0.785 m
Quantity 1 pieces
Depth 0.79 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!