Busbar housing - Industrial Quality -, 2 poles, 250 A, N: 12 x 10 mm, with copper rails, PE: 12 x 10 mm, with 14 busbar terminals 1.5 - 16 mm², with 2 busbar terminals 16 - 70 mm², 3 x enclosure connectors (GGV)
with transparent cover
Busbar enclosures
Productnumber: 04012301 | Dimensions: 220 x 320 x 179 mm
Busbar housing - Industrial Quality -, 2 poles, 250 A, N: 12 x 10 mm, with copper rails, PE: 12 x 10 mm, with 14 busbar terminals 1.5 - 16 mm², with 2 busbar terminals 16 - 70 mm², 3 x enclosure connectors (GGV)
with transparent cover
Rated operating voltage AC | 690 V |
---|---|
Protection class | II |
Type of protection | IP65 |
with rail system | yes |
UL Type Rating | 3R |
Width | 220 mm |
---|---|
Length | 320 mm |
Height | 179 mm |
UV-resistant | yes |
---|---|
Halogen free | yes |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | yes |
Type of fastening | Surface mounted |
---|---|
Impact strength | IK08 |
Cover screw torque | 2.5 Nm |
Stackable | yes |
Min. ambient temperature | -35 °C |
---|---|
Max. ambient temperature | 80 °C |
24h ambient temperature | 60 °C |
Installation location | protected outdoor areas |
Base unit material | Plastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.