#04135401 | Dimensions: 320 x 440 x 179 mm

Busbar enclosures

GSi 354 Plus

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for individual fitting, with transparent cover, 3 x enclosure connectors (GGV)

read more

Description

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for individual fitting, with transparent cover, 3 x enclosure connectors (GGV)

with busbar system, 5-pole 400A, with copper rails, L1...L3: 20 x 10 mm, N: 20 x 10 mm, PE: 12 x 10 mm

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Protection class II
Type of protection IP65
with rail system yes
UL Type Rating 3R

Dimensions

Width 320 mm
Length 440 mm
Height 179 mm
Weight 4.926 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of fastening Surface mounted
Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902987603
ETIM Class EC002274
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902987603
Width 0.455 m
Weight 5.316 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902328734
Width 0.8 m
Weight 230.64 kg
Height 1.74 m
Quantity 40 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

Busbar enclosuresGSi 353 Plus
Busbar enclosures - GSi 353 Plus

Busbar enclosures

GSi 353 Plus

Productnumber 04135301

with busbar system, 5-pole 250A, with copper rails, L1...L3: 12 x 10...

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

Busbar enclosuresGSi 356 Plus
Busbar enclosures - GSi 356 Plus

Busbar enclosures

GSi 356 Plus

Productnumber 04135601

with busbar system, 5-pole 630A, with copper rails, L1...L3: 30 x 10...

Busbar housing with additional connection space, Busbar system, 5-pole, without terminals, for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist