#04321586 | Dimensions: 320 x 440 x 254 mm

NH protection switch

GSS 3215-630 Plus

NH fuse base enclosure with additional connection space, 1 x NH 2 bus-mounting fuse base, Rated current 400 A, Screw connection M10, Output on top, on 5-pole busbar, N terminal 16 - 120 mm², PE...

read more

Description

NH fuse base enclosure with additional connection space, 1 x NH 2 bus-mounting fuse base, Rated current 400 A, Screw connection M10, Output on top, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)

on busbar system 630 A, with transparent cover

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
UL Type Rating 3R

Dimensions

Width 320 mm
Length 440 mm
Height 254 mm
Weight 6.9596 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902987849
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902987849
Width 0.455 m
Weight 7.3496 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902329502
Width 0.8 m
Weight 370.7808 kg
Height 1.74 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!