#04711501 | Dimensions: 320 x 440 x 254 mm

NH fuse enclosure

GST 3115-250 Plus

NH bus-mounting fuse empty enclosure for switchgear with additional connection space, 1 x NH 1 fuse switch disconnector enclosure, Rated current 224 A, Screw connection M10, Output on top, on...

read more

Description

NH bus-mounting fuse empty enclosure for switchgear with additional connection space, 1 x NH 1 fuse switch disconnector enclosure, Rated current 224 A, Screw connection M10, Output on top, on 5-pole busbar, N terminal 16 - 120 mm², PE terminal 16 - 120 mm², 4 x enclosure connectors (GGV)

on busbar system 250 A, with transparent cover

Technical Data

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
UL Type Rating 3R

Dimensions

Width 320 mm
Length 440 mm
Height 254 mm
Weight 8.92 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902988006
ETIM Class EC000249
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902988006
Width 0.455 m
Weight 9.31 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.335 m

Pallet

EAN / GTIN 4013902333622
Width 0.8 m
Weight 464.88 kg
Height 1.74 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

NH fuse enclosureGST 3115-400 Plus
NH fuse enclosure - GST 3115-400 Plus

NH fuse enclosure

GST 3115-400 Plus

Productnumber 04711584

on busbar system 400 A, with transparent cover

NH bus-mounting fuse empty enclosure for switchgear with additional connection space, 1 x NH 1 fuse...

NH fuse enclosureGST 3115-630 Plus
NH fuse enclosure - GST 3115-630 Plus

NH fuse enclosure

GST 3115-630 Plus

Productnumber 04711586

on busbar system 630 A, with transparent cover

NH bus-mounting fuse empty enclosure for switchgear with additional connection space, 1 x NH 1 fuse...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist