#05551084 | Dimensions: 640 x 440 x 179 mm

NEOZED® fuse enclosure

GSN 5210-400 Plus

NEOZED® fuse enclosure with additional connection space, 10 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar...

read more

Description

NEOZED® fuse enclosure with additional connection space, 10 x 3-pole D02 bus-mounting fuse base, E 18 thread, Rated current 63 A, Screw connection 1.5 - 25 mm², on 5-pole busbar, with 5 busbar terminals 16 - 70 mm², N terminal 1.5 - 16 mm², PE terminal 1.5 - 16 mm², 4 x enclosure connectors (GGV)

on busbar system 400 A, with transparent cover

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP65
UL Type Rating 3R

Dimensions

Width 640 mm
Length 440 mm
Height 179 mm
Weight 12.295 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902988389
ETIM Class EC000100
Custom tariff number 85369095
Minimum order quantity 1

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Logistic data

Outer packaging

EAN / GTIN 4013902988389
Width 0.655 m
Weight 12.975 kg
Height 0.27 m
Quantity 1 pieces
Depth 0.455 m

Pallet

EAN / GTIN 4013902337750
Width 0.8 m
Weight 640.8 kg
Height 1.74 m
Quantity 48 pieces
Depth 1.2 m

Planningdata

Tender text

Similar products

NEOZED® fuse enclosureGSN 5210-250 Plus
NEOZED® fuse enclosure - GSN 5210-250 Plus

NEOZED® fuse enclosure

GSN 5210-250 Plus

Productnumber 05551001

on busbar system 250 A, with transparent cover

NEOZED® fuse enclosure with additional connection space, 10 x 3-pole D02 bus-mounting fuse base, E...

NEOZED® fuse enclosureGSN 5210-630 Plus
NEOZED® fuse enclosure - GSN 5210-630 Plus

NEOZED® fuse enclosure

GSN 5210-630 Plus

Productnumber 05551086

on busbar system 630 A, with transparent cover

NEOZED® fuse enclosure with additional connection space, 10 x 3-pole D02 bus-mounting fuse base, E...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!