Description
External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may be fixed to the bottom of the enclosure at an angle of 0°, 45°, or 90°, wall gap 7 mm
V2A, Set = 4 off
External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may be fixed to the bottom of the enclosure at an angle of 0°, 45°, or 90°, wall gap 7 mm
V2A, Set = 4 off
| Width | 25 mm |
|---|---|
| Length | 77.1 mm |
| Height | 14.1 mm |
| Weight | 0.1398 kg |
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902050611 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73269098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902322992 |
|---|---|
| Width | 0.357 m |
| Weight | 8.524 kg |
| Height | 0.127 m |
| Quantity | 60 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902323005 |
|---|---|
| Width | 0.8 m |
| Weight | 943 kg |
| Height | 1.67 m |
| Quantity | 6480 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902050611 |
|---|---|
| Width | 0.025 m |
| Weight | 0.1398 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.078 m |
Tender text
(07030001.TXT 479 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.