Description
Z-wall profile, length 2 m, with 8 M6 cylinder screws and 8 captive push nuts, wall clearance 70 mm, material: galvanised steel
Z-wall profile, length 2 m, with 8 M6 cylinder screws and 8 captive push nuts, wall clearance 70 mm, material: galvanised steel
| Width | 74.5 mm |
|---|---|
| Length | 2015 mm |
| Height | 70 mm |
| Weight | 4.14 kg |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902585281 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902585281 |
|---|---|
| Width | 0.075 m |
| Weight | 4.14 kg |
| Height | 0.07 m |
| Quantity | 1 pieces |
| Depth | 2.015 m |
Tender text
(07080001.TXT 393 B)
Log in to download tender texts.