This article is archived!

#07083001 | Dimensions: 50 x 50 x 20 mm

Carrier frame accessories

BPA

System components for support frame

read more

Description

System components for support frame

Fixing plate for aluminium profile, Set = 10 pcs.

Technical Data

Dimensions

Width 50 mm
Length 50 mm
Height 20 mm
Weight 0.569 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902050758
ETIM Class EC002498
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902323289
Width 0.357 m
Weight 5.905 kg
Height 0.127 m
Quantity 10 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902323296
Width 0.8 m
Weight 659.74 kg
Height 1.67 m
Quantity 1080 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902050758
Width 0.05 m
Weight 0.569 kg
Height 0.02 m
Quantity 1 pieces
Depth 0.05 m

Downloads

Planningdata

Tender text

Similar products

Carrier frame accessoriesAPR
Carrier frame accessories - APR

Carrier frame accessories

APR

Productnumber 07081001

Aluminium profile, length 3 m

System components for support frame

Carrier frame accessoriesAKB
Carrier frame accessories - AKB

Carrier frame accessories

AKB

Productnumber 07082001

Clamping bracket for aluminium profile, Set = 10 pcs.

System components for support frame

Carrier frame accessoriesAWB
Carrier frame accessories - AWB

Carrier frame accessories

AWB

Productnumber 07084001

Wall mounting for aluminium profile, Set = 10 pcs.

System components for support frame

Carrier frame accessoriesAM 6x12
Carrier frame accessories - AM 6x12

Carrier frame accessories

AM 6x12

Productnumber 07085001

Screw for aluminium profile, M6 x 12, Set = 50 pieces

System components for support frame

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!