Description
Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm
Side of enclosure 320 mm, for 1 x 75 mm cable
Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm
Side of enclosure 320 mm, for 1 x 75 mm cable
| Width | 263 mm |
|---|---|
| Length | 70 mm |
| Height | 25 mm |
| Weight | 0.59 kg |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902051267 |
|---|---|
| ETIM Class | EC002939 |
| Custom tariff number | 73269098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902051267 |
|---|---|
| Width | 0.263 m |
| Weight | 0.59 kg |
| Height | 0.025 m |
| Quantity | 1 pieces |
| Depth | 0.07 m |
| EAN / GTIN | 4013902324415 |
|---|---|
| Width | 0.357 m |
| Weight | 6.115 kg |
| Height | 0.127 m |
| Quantity | 10 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902324422 |
|---|---|
| Width | 0.8 m |
| Weight | 682 kg |
| Height | 1.67 m |
| Quantity | 1080 pieces |
| Depth | 1.2 m |
Tender text
(07300301.TXT 391 B)
Log in to download tender texts.
Strain relief
GZE 4
Productnumber 07300401
Side of enclosure 440 mm, for 1 x 75 mm cable
Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm
Strain relief
GZS 75
Productnumber 07307501
Auxiliary clamp for GKZ 3 and GKZ 4
Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm