Description
Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)
Side of enclosure 440 mm, for 3 x 75 mm Ø cables
Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)
Side of enclosure 440 mm, for 3 x 75 mm Ø cables
| Type of protection | IP43 |
|---|
| Accessory colour | deep black |
|---|
| Width | 396 mm |
|---|---|
| Length | 122 mm |
| Height | 35 mm |
| Weight | 0.887 kg |
| UV-resistant | no |
|---|
| Installation location | unprotected outdoor areas |
|---|
| EAN | 4013902051250 |
|---|---|
| ETIM Class | EC000211 |
| Custom tariff number | 85389099 |
| Minimum order quantity | 1 |
| Accessory material | Rubber |
|---|
| EAN / GTIN | 4013902324477 |
|---|---|
| Width | 0.455 m |
| Weight | 4.324 kg |
| Height | 0.27 m |
| Quantity | 4 pieces |
| Depth | 0.335 m |
| EAN / GTIN | 4013902324484 |
|---|---|
| Width | 0.8 m |
| Weight | 195 kg |
| Height | 1.74 m |
| Quantity | 160 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902051250 |
|---|---|
| Width | 0.396 m |
| Weight | 0.887 kg |
| Height | 0.035 m |
| Quantity | 1 pieces |
| Depth | 0.122 m |
Tender text
(07304301.TXT 424 B)
Log in to download tender texts.
Cable entry
GKE 32
Productnumber 07303201
Side of enclosure 320 mm, for 2 x 75 mm Ø cables
Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)
Cable entry
GKE 1
Productnumber 07300101
For replacement requirement: Rubber cable infeed
Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)