#07672201 | Dimensions: 42 x 22 x 30 mm

Lug terminal

KSK NH 2

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for laminated flat copper

read more

Description

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for laminated flat copper

Clamp connection for copper conductor 1 x 25 - 2402, lam. flat copper 10 x 16 x 0.8 mm, set = 3 pieces

Technical Data

electrical characteristics

Rated connecting capacity 240 mm²
Rated current 400 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 23 mm
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, single-wire (min) 25 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 25 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 185 mm²

Dimensions

Width 42 mm
Length 22 mm
Height 30 mm
Weight 0.209 kg

mechanical properties

Connection 1: Tightening moment 23 Nm

Sales Information

EAN 4013902566785
ETIM Class EC002498
Custom tariff number 85369010
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902566792
Width 0.197 m
Weight 2.09 kg
Height 0.097 m
Quantity 10 pieces
Depth 0.14 m

Pallet

EAN / GTIN 4013902566808
Width 0.8 m
Weight 1305.04 kg
Height 1.891 m
Quantity 5940 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902566785
Width 0.042 m
Weight 0.209 kg
Height 0.03 m
Quantity 1 pieces
Depth 0.022 m

Downloads

Planningdata

Tender text

Similar products

Lug terminalKSK NH 1
Lug terminal - KSK NH 1

Lug terminal

KSK NH 1

Productnumber 07672101

Clamp connection for copper conductor 1 x 25 - 1502, lam. flat copper...

Clamp terminals for NH fuse base, for fuse load circuit breaker, for copper conductors, for...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!