Frame clamps, for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for aluminium and copper conductors
for AL/CU conductor 1 x (10-70), See technical appendix for aluminium conductor, Set = 3 pcs.
Frame clamp for NH1 isolator
Productnumber: 07674101 | Dimensions: 18,1 x 28,5 x 40 mm
Frame clamps, for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for aluminium and copper conductors
for AL/CU conductor 1 x (10-70), See technical appendix for aluminium conductor, Set = 3 pcs.
shockproof | No |
---|---|
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 1 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 35 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 150 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 35 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 150 mm² |
Width | 18.1 mm |
---|---|
Length | 28.5 mm |
Height | 40 mm |
Industry quality | no |
---|
Connection 1: Tightening moment | 12 Nm |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.