#07710501 | Dimensions: 150 x 180 x 25 mm

Circuit breaker accessories

GHL 105

Phase partition walls, for power switch‎, Set = 4 pcs.

read more

Description

Phase partition walls, for power switch‎, Set = 4 pcs.

for power switch‎, GLE 416, GLE 425

Technical Data

Dimensions

Width 150 mm
Length 180 mm
Height 25 mm
Weight 0.0882 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902813063
ETIM Class EC002498
Custom tariff number 85365080
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902813063
Width 0.15 m
Weight 0.0882 kg
Height 0.025 m
Quantity 1 pieces
Depth 0.18 m

Outer packaging

EAN / GTIN 4013902358977
Width 0.297 m
Weight 1.6938 kg
Height 0.097 m
Quantity 9 pieces
Depth 0.14 m

Downloads

Planningdata

Tender text

Similar products

Circuit breaker accessoriesGHL 106
Circuit breaker accessories - GHL 106

Circuit breaker accessories

GHL 106

Productnumber 07710601

for power switch‎, GLE 440, GLE 463

Phase partition walls, for power switch‎, Set = 4 pcs.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!