Description
Terminals, for power switch, Set = 3 pcs.
Connection extension for busbars and cable lugs, Screw connection M10, for power switch GLE 425
Terminals, for power switch, Set = 3 pcs.
Connection extension for busbars and cable lugs, Screw connection M10, for power switch GLE 425
| Width | 170 mm |
|---|---|
| Length | 230 mm |
| Height | 30 mm |
| Weight | 0.4106 kg |
| Type of accessory | other |
|---|
| EAN | 4013902813087 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 85362090 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902813087 |
|---|---|
| Width | 0.17 m |
| Weight | 0.4106 kg |
| Height | 0.03 m |
| Quantity | 1 pieces |
| Depth | 0.23 m |
Tender text
(07725501.TXT 421 B)
Log in to download tender texts.
Circuit breaker accessories
GKL 630
Productnumber 07763501
Connection extension for busbars and cable lugs, Screw connection M12,...
Terminals, for power switch, Set = 3 pcs.
Circuit breaker accessories
GKL 250 CU
Productnumber 07725101
Cage-type terminal 1x (6-185 mm²) solid, 1x (6-150 mm²) flexible, for...
Terminals, for power switch, Set = 3 pcs.
Circuit breaker accessories
GKL 250 AL
Productnumber 07725001
Cage terminal 1x (90-185 mm²), rigid, for CU / AL cables, for power...
Terminals, for power switch, Set = 3 pcs.
Circuit breaker accessories
GKL 400 CU
Productnumber 07740101
Cage-type terminal 1x (16-300 mm²) solid, 1x (16-240 mm²) flexible,...
Terminals, for power switch, Set = 3 pcs.
Circuit breaker accessories
GKL 400 AL
Productnumber 07740001
Cage-type terminal 1x (70 - 185 mm²), rigid, for CU / AL cables, for...
Terminals, for power switch, Set = 3 pcs.
Circuit breaker accessories
GKL 630 AL
Productnumber 07763001
Cage-type terminal 2 x 95 - 240 mm², for CU / AL cables, for circuit...
Terminals, for power switch, Set = 3 pcs.