#07903301

GSD bus-mounting elements

RE 33

DIAZED® bus-mounting element with shock protection, 3-pole, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

read more

Description

DIAZED® bus-mounting element with shock protection, 3-pole, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size DIII, Width 57 mm, 63A, E33 thread

Technical Data

Dimensions

Weight 0.356 kg

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902341092
ETIM Class EC000094
Custom tariff number 85361050
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902341092
Width 0.335 m
Weight 0.591 kg
Height 0.195 m
Quantity 1 pieces
Depth 0.235 m

Pallet

EAN / GTIN 4013902341085
Width 0.8 m
Weight 69.28 kg
Height 1.74 m
Quantity 80 pieces
Depth 1.2 m

Downloads

Planningdata

Tender text

Similar products

GSD bus-mounting elementsRE 27
GSD bus-mounting elements - RE 27

GSD bus-mounting elements

RE 27

Productnumber 07902701

Construction size DII, Width 42 mm, 25 A, E27 thread

DIAZED® bus-mounting element with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!