This article is archived!

#07950101

GSS bus-mounting fuses

NH-RS 1

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

read more

Description

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size NH 1, 250 A, M10, Output on bottom

Technical Data

Dimensions

Weight 2.033 kg

Sales Information

ETIM Class EC000067
Custom tariff number 85361090

Downloads

Planningdata

Tender text

Similar products

GSS bus-mounting fusesNH-RS 00
GSS bus-mounting fuses - NH-RS 00

GSS bus-mounting fuses

NH-RS 00

Productnumber 07950001

Construction size NH 00, Output on top, 160 A, Clamp

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

GSS bus-mounting fusesNH-RS 2
GSS bus-mounting fuses - NH-RS 2

GSS bus-mounting fuses

NH-RS 2

Productnumber 07950201

Construction size NH 2, Output on bottom, 400 A, M10

NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist