#07980201 | Dimensions: 210 x 306 x 134 mm

NH fuse switch disconnector

NH SLT 2

NH fuse switch disconnector, Structure

read more

Description

NH fuse switch disconnector, Structure

Construction size NH 2, 400 A, Screw connection M10, max. 240 mm²

Technical Data

Dimensions

Width 210 mm
Length 306 mm
Height 134 mm
Weight 1.6698 kg

Sales Information

EAN 4013902566389
ETIM Class EC001040
Custom tariff number 85361090
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902566389
Width 0.21 m
Weight 1.6698 kg
Height 0.134 m
Quantity 1 pieces
Depth 0.306 m

Downloads

Planningdata

Tender text

Similar products

NH fuse switch disconnectorNH SLT 00
NH fuse switch disconnector - NH SLT 00

NH fuse switch disconnector

NH SLT 00

Productnumber 07980001

Construction size NH 00, 160 A, M8 screw connection, 1.5-50 mm² Cu...

NH fuse switch disconnector, Structure

NH fuse switch disconnectorNH SLT 1
NH fuse switch disconnector - NH SLT 1

NH fuse switch disconnector

NH SLT 1

Productnumber 07980101

Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²

NH fuse switch disconnector, Structure

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!