#10091201 | Dimensions: 252 x 162 x 120 mm

Empty enclosure

TG ABS 2516-12-o

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard installations indoors, with quick release

read more

Description

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard installations indoors, with quick release

Box: ABS, grey, Lid: ABS, grey, smooth sidewalls

Accessories supplied:
Cover retainer, 4 fastening screws for accessories

Technical Data

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66/IP67
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 252 mm
Length 162 mm
Height 120 mm
Weight 0.689 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902996384
ETIM Class EC000261
Custom tariff number 85389099
Minimum order quantity 1

Material

Base unit material ABS
Cover material ABS
Sealing material Polyurethane
Cover screw material Stainless steel 1.4303 (V2A)

Logistic data

Outer packaging

EAN / GTIN 4013902315239
Width 0.372 m
Weight 4.524 kg
Height 0.372 m
Quantity 6 pieces
Depth 0.262 m

Pallet

EAN / GTIN 4013902315246
Width 0.8 m
Weight 180.864 kg
Height 1.65 m
Quantity 216 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902996384
Width 0.252 m
Weight 0.689 kg
Height 0.12 m
Quantity 1 pieces
Depth 0.162 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Accessories

Mast/pipe fixing setMABF 150-4 new
Mast/pipe fixing set - MABF 150-4

Mast/pipe fixing set

MABF 150-4

Productnumber 89603301

for empty enclosures TG 2015, TG 2516

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

External fixing lugs kitTG ABL
External fixing lugs kit - TG ABL

External fixing lugs kit

TG ABL

Productnumber 18200201

for all TG enclosures, Set = 4 pcs.

External mounting brackets for TG series, plastic, set of 4 pieces

Interior hinge setTG ISS
Interior hinge set - TG ISS

Interior hinge set

TG ISS

Productnumber 18200101

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

Interior hinge set for retrofitting the housing cover to a hinged door, incl. 2 hinges, fixing...

Sealing kitTG PST2
Sealing kit - TG PST2

Sealing kit

TG PST2

Productnumber 18200501

for TG PC 1612, TG PC 2012, TG PC 2015, TG PC 2516, TG PC 3023

Sealing kit

Cover retainerTG DVS-57
Cover retainer - TG DVS-57

Cover retainer

TG DVS-57

Productnumber 18200701

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

spare cover retainer, Set = 10 pcs.

Mounting plateTG MPI-2516
Mounting plate - TG MPI-2516

Mounting plate

TG MPI-2516

Productnumber 18601201

for TG 2516

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

Mounting plateTG MPS-2516
Mounting plate - TG MPS-2516

Mounting plate

TG MPS-2516

Productnumber 18701201

for TG 2516

Assembly plate, galvanized steel sheet, 2 mm thick

Stepped drill LFR
Stepped drill  - LFR

Stepped drill

LFR

Productnumber 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

Hole cutter

Standard railTS 15-220
Standard rail - TS 15-220

Standard rail

TS 15-220

Productnumber 19722201

for TG 2516, length 220 mm

Standard rail according to DIN EN 60715, 15 x 5

Standard railNS 35-220
Standard rail - NS 35-220

Standard rail

NS 35-220

Productnumber 19822201

for TG 2516, length 220 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Pressure balance elementDAE M12
Pressure balance element - DAE M12

Pressure balance element

DAE M12

Productnumber 26241201

M12 x 1.5 mm, Thread length 10 mm

Pressure compensation device with air-permeable and waterproof special membrane foil to prevent...

AIR ventilation elementBEL Air active M40 12-1/gr new
AIR ventilation element - BEL Air active M40 12-1/gr

AIR ventilation element

BEL Air active M40 12-1/gr

Productnumber 26541101

12 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

AIR ventilation elementBEL Air active M40 24-1/gr new
AIR ventilation element - BEL Air active M40 24-1/gr

AIR ventilation element

BEL Air active M40 24-1/gr

Productnumber 26541201

24 V DC, performance class 1, grey

Filter fan for installation in enclosure openings M40, for heat dissipation from industrial empty...

Similar products

Empty enclosureTG ABS 2516-12-to
Empty enclosure - TG ABS 2516-12-to

Empty enclosure

TG ABS 2516-12-to

Productnumber 10151201

Box: ABS, grey, Lid: Polycarbonate, transparent, smooth sidewalls

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points,...

Powerdissipation in Watt

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist