#15421001 | Dimensions: 30 x 59 x 17 mm

External hinge set

AL ASS

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling template

read more

Description

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling template

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

Technical Data

Dimensions

Width 30 mm
Length 59 mm
Height 17 mm
Weight 0.106 kg

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902634750
ETIM Class EC002287
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Bag

EAN / GTIN 4013902634750
Width 0.18 m
Weight 0.106 kg
Height 0.015 m
Quantity 1 pieces
Depth 0.125 m

Outer packaging

EAN / GTIN 4013902329373
Width 0.357 m
Weight 5.515 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902329397
Width 0.8 m
Weight 618 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!