Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Enclosure type AL 2320
Standard rail
Productnumber: 16201401 | Dimensions: 35 x 186 x 7,5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Enclosure type AL 2320
Width | 35 mm |
---|---|
Length | 186 mm |
Height | 7.5 mm |
Industry quality | no |
---|
EAN | 4013902120604 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.