Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Enclosure type AL 2616
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Enclosure type AL 2616
| Width | 35 mm |
|---|---|
| Length | 245 mm |
| Height | 7.5 mm |
| Weight | 0.0911 kg |
| EAN | 4013902120581 |
|---|---|
| ETIM Class | EC001285 |
| Custom tariff number | 73089098 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902329731 |
|---|---|
| Width | 0.307 m |
| Weight | 1.992 kg |
| Height | 0.112 m |
| Quantity | 20 pieces |
| Depth | 0.225 m |
| EAN / GTIN | 4013902329748 |
|---|---|
| Width | 0.8 m |
| Weight | 424.368 kg |
| Height | 1.93 m |
| Quantity | 4080 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902120581 |
|---|---|
| Width | 0.035 m |
| Weight | 0.0911 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.245 m |
Tender text
(16201201.TXT 340 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Standard rail
AL NS35-110
Productnumber 16200901
Enclosure type AL 1212
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AL NS35-145
Productnumber 16201101
Enclosure type AL 1616
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AL NS35-186
Productnumber 16201401
Enclosure type AL 2320
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AL NS35-208
Productnumber 16201001
Enclosure type AL 2212
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AL NS35-266
Productnumber 16201501
Enclosure type AL 2823
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AL NS35-316
Productnumber 16201601
Enclosure type AL 3323
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Standard rail
AL NS35-345
Productnumber 16201301
Enclosure type AL 3616
Standard rail acc. to DIN EN 60715, 35 x 7.5mm