#16201601 | Dimensions: 35 x 316 x 7,5 mm

Standard rail

AL NS35-316

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

read more

Description

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Enclosure type AL 3323

Technical Data

Dimensions

Width 35 mm
Length 316 mm
Height 7.5 mm
Weight 0.119 kg

Sales Information

EAN 4013902120628
ETIM Class EC001285
Custom tariff number 73089098
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902329847
Width 0.357 m
Weight 6.165 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902329854
Width 0.8 m
Weight 683.82 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902120628
Width 0.035 m
Weight 0.119 kg
Height 0.008 m
Quantity 1 pieces
Depth 0.316 m

Downloads

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Standard railAL NS35-110
Standard rail - AL NS35-110

Standard rail

AL NS35-110

Productnumber 16200901

Enclosure type AL 1212

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Standard railAL NS35-145
Standard rail - AL NS35-145

Standard rail

AL NS35-145

Productnumber 16201101

Enclosure type AL 1616

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Standard railAL NS35-186
Standard rail - AL NS35-186

Standard rail

AL NS35-186

Productnumber 16201401

Enclosure type AL 2320

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Standard railAL NS35-208
Standard rail - AL NS35-208

Standard rail

AL NS35-208

Productnumber 16201001

Enclosure type AL 2212

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Standard railAL NS35-245
Standard rail - AL NS35-245

Standard rail

AL NS35-245

Productnumber 16201201

Enclosure type AL 2616

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Standard railAL NS35-266
Standard rail - AL NS35-266

Standard rail

AL NS35-266

Productnumber 16201501

Enclosure type AL 2823

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Standard railAL NS35-345
Standard rail - AL NS35-345

Standard rail

AL NS35-345

Productnumber 16201301

Enclosure type AL 3616

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist