Description
Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK PS/PC 77 and higher (except TK 1005)
Set = 4 pcs.
Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK PS/PC 77 and higher (except TK 1005)
Set = 4 pcs.
| Width | 12 mm |
|---|---|
| Length | 12 mm |
| Height | 15 mm |
| Weight | 0.008 kg |
| Type of accessory | other |
|---|
| Installation location | protected outdoor areas |
|---|
| EAN | 4013902152001 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902330782 |
|---|---|
| Width | 0.357 m |
| Weight | 1.015 kg |
| Height | 0.127 m |
| Quantity | 100 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902330799 |
|---|---|
| Width | 0.8 m |
| Weight | 131.62 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902152001 |
|---|---|
| Width | 0.012 m |
| Weight | 0.008 kg |
| Height | 0.015 m |
| Quantity | 1 pieces |
| Depth | 0.012 m |
Tender text
(19000101.TXT 413 B)
Log in to download tender texts.