#19000201 | Dimensions: 7,5 x 8,4 x 25 mm

External hinge set

ASS-kl

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing screws, cover plugs and drilling template

read more

Description

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing screws, cover plugs and drilling template

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

Technical Data

Dimensions

Width 7.5 mm
Length 8.4 mm
Height 25 mm
Weight 0.028 kg

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability 960 °C (EN 60695-2-11)

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902152018
ETIM Class EC002498
Custom tariff number 85389099
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902330805
Width 0.357 m
Weight 1.615 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902330812
Width 0.8 m
Weight 192.42 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902152018
Width 0.008 m
Weight 0.028 kg
Height 0.025 m
Quantity 1 pieces
Depth 0.008 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!