#19001601 | Dimensions: 10,5 x 10,5 x 58 mm

Cover screw

TK DS-lg/g/T40

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening of the enclosure, can also be sealed, special screwdriver TK SDR T40 (19501801) required, can...

read more

Description

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening of the enclosure, can also be sealed, special screwdriver TK SDR T40 (19501801) required, can be used from TK PS/PC 77 (except TK 1005)

grey cover screw for all grey covers in product groups TK 77-8 / 97-8 / 99-8 / 1111-9 / -1309-8 / 1313-10 / 1809-8 / 1811-8f / 1811-11 / 1811-13f / 1811-16 / 1813-8f / 1813-11 / 1813-13f / 1813-16/ 1818-8f / 1818-11 / 1818-13f / 1818-16 / 2518-8f / 2518-11 / 2518-13f / 2518-16 / 3625-11 / 3625-16

Technical Data

Colours

Accessory colour light grey

Dimensions

Width 10.5 mm
Length 10.5 mm
Height 58 mm
Weight 0.003 kg

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902866113
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902330942
Width 0.237 m
Weight 0.3 kg
Height 0.112 m
Quantity 100 pieces
Depth 0.17 m

Pallet

EAN / GTIN 4013902330959
Width 0.8 m
Weight 136.4 kg
Height 1.601 m
Quantity 28600 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902866113
Width 0.011 m
Weight 0.003 kg
Height 0.058 m
Quantity 1 pieces
Depth 0.011 m

Downloads

Planningdata

Tender text

Similar products

Cover screwTK DS-ku/g/T40
Cover screw - TK DS-ku/g/T40

Cover screw

TK DS-ku/g/T40

Productnumber 19001401

grey cover screw for all grey covers in product groups TK 77-6 / 97-6...

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening...

Cover screwTK DS-ku/sw/T40
Cover screw - TK DS-ku/sw/T40

Cover screw

TK DS-ku/sw/T40

Productnumber 19001501

black cover screw for all transparent covers in product groups TK 77-6...

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening...

Cover screwTK DS-lg/sw/T40
Cover screw - TK DS-lg/sw/T40

Cover screw

TK DS-lg/sw/T40

Productnumber 19001701

black cover screw for all transparent covers in product groups TK 77-8...

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!