prevents ingress of dirt, for optical upgrading of the enclosure
natural, kit = 12 pieces
Cover plug
Productnumber: 19011201 | Dimensions: 10 x 10 x 3,9 mm
prevents ingress of dirt, for optical upgrading of the enclosure
natural, kit = 12 pieces
Width | 10 mm |
---|---|
Length | 10 mm |
Height | 3.9 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.