Description
Self-cutting screw, for mounting assembly parts in TK PC 55 / 75 / 1005
Self-cutting screw, for mounting assembly parts in TK PC 55 / 75 / 1005
| Width | 3 mm |
|---|---|
| Length | 3 mm |
| Height | 8 mm |
| Weight | 0.0006 kg |
| EAN | 4013902903818 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 73181499 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902331000 |
|---|---|
| Width | 0.357 m |
| Weight | 0.233 kg |
| Height | 0.127 m |
| Quantity | 30 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902331017 |
|---|---|
| Width | 0.8 m |
| Weight | 101.88 kg |
| Height | 1.67 m |
| Quantity | 10800 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902903818 |
|---|---|
| Width | 0.003 m |
| Weight | 0.0006 kg |
| Height | 0.008 m |
| Quantity | 1 pieces |
| Depth | 0.003 m |
Tender text
(19020001.TXT 347 B)
Log in to download tender texts.