#19180501 | Dimensions: 25 x 143,5 x 41,5 mm

Handle

TG 2

Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm

read more

Description

Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm

with self-cutting screws

Technical Data

Dimensions

Width 25 mm
Length 143.5 mm
Height 41.5 mm
Weight 0.026 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902154814
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902331048
Width 0.357 m
Weight 1.255 kg
Height 0.127 m
Quantity 45 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902331062
Width 0.8 m
Weight 157.54 kg
Height 1.67 m
Quantity 4860 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902154814
Width 0.025 m
Weight 0.026 kg
Height 0.042 m
Quantity 1 pieces
Depth 0.144 m

Downloads

Planningdata

Tender text

Similar products

HandleTG 1
Handle - TG 1

Handle

TG 1

Productnumber 19180001

with screws M6 and nuts made of plastic

Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!