#19400201 | Dimensions: 48 x 61,5 x 12 mm

External fixing plate

TK ABP-55/75

External mounting plate made of plastic, for TK PC 55 and TK PC 75

read more

Description

External mounting plate made of plastic, for TK PC 55 and TK PC 75

Set = 10 pcs.

Technical Data

Dimensions

Width 48 mm
Length 61.5 mm
Height 12 mm
Weight 0.084 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability 750 °C (EN 60695-2-11)

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902903795
ETIM Class EC002498
Custom tariff number 39269097
Minimum order quantity 1

Logistic data

Outer packaging

EAN / GTIN 4013902331352
Width 0.357 m
Weight 1.055 kg
Height 0.127 m
Quantity 10 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902331369
Width 0.8 m
Weight 131.94 kg
Height 1.67 m
Quantity 1080 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902903795
Width 0.048 m
Weight 0.084 kg
Height 0.012 m
Quantity 1 pieces
Depth 0.062 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!