Description
Mounting/PCB holder made of plastic, suitable for assembly without tools in TK PC 55 and TK PC 75
Set = 25 pairs
Mounting/PCB holder made of plastic, suitable for assembly without tools in TK PC 55 and TK PC 75
Set = 25 pairs
| Width | 6.1 mm |
|---|---|
| Length | 36.7 mm |
| Height | 22.4 mm |
| Weight | 0.049 kg |
| Flammability class according with UL94 | V2 |
|---|---|
| Glow-wire flammability | 750 °C (EN 60695-2-11) |
| Type of accessory | other |
|---|
| EAN | 4013902591053 |
|---|---|
| ETIM Class | EC002498 |
| Custom tariff number | 39269097 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902400300 |
|---|---|
| Width | 0.08 m |
| Weight | 0.7 kg |
| Height | 0.03 m |
| Quantity | 10 pieces |
| Depth | 0.12 m |
| EAN / GTIN | 4013902351374 |
|---|---|
| Width | 0.357 m |
| Weight | 8.63 kg |
| Height | 0.127 m |
| Quantity | 120 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902351381 |
|---|---|
| Width | 0.8 m |
| Weight | 954.04 kg |
| Height | 1.67 m |
| Quantity | 12960 pieces |
| Depth | 1.2 m |
| EAN / GTIN | 4013902591053 |
|---|---|
| Width | 0.007 m |
| Weight | 0.049 kg |
| Height | 0.023 m |
| Quantity | 1 pieces |
| Depth | 0.037 m |
Tender text
(19411001.TXT 395 B)
Log in to download tender texts.