#19500301 | Dimensions: 74 x 74 x 2,5 mm

Mounting plate

TK MPI-99

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey

read more

Description

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey

TK PS / TK PC 99

Technical Data

Dimensions

Width 74 mm
Length 74 mm
Height 2.5 mm
Weight 0.032 kg

Sales Information

EAN 4013902152124
ETIM Class EC000213
Custom tariff number 39219041
Minimum order quantity 1

Logistic data

Piece

EAN / GTIN 4013902152124
Width 0.074 m
Weight 0.032 kg
Height 0.003 m
Quantity 1 pieces
Depth 0.074 m

Outer packaging

EAN / GTIN 4013902331468
Width 0.357 m
Weight 2.15 kg
Height 0.127 m
Quantity 50 pieces
Depth 0.257 m

Pallet

EAN / GTIN 4013902331475
Width 0.8 m
Weight 255 kg
Height 1.67 m
Quantity 5400 pieces
Depth 1.2 m

Planningdata

Tender text

CAD-Data

Your request

Your information

Companydata

CAD-Format

Similar products

Mounting plateTK MPI-77
Mounting plate - TK MPI-77

Mounting plate

TK MPI-77

Productnumber 19500101

TK PS / TK PC 77

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Mounting plateTK MPI-97
Mounting plate - TK MPI-97

Mounting plate

TK MPI-97

Productnumber 19500201

TK PS / TK PC 97

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Mounting plateTK MPI-1111
Mounting plate - TK MPI-1111

Mounting plate

TK MPI-1111

Productnumber 19500401

TK PS / TK PC 1111

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Mounting plateTK MPI-1309
Mounting plate - TK MPI-1309

Mounting plate

TK MPI-1309

Productnumber 19500901

TK PS / TK PC 1309

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Mounting plateTK MPI-1313
Mounting plate - TK MPI-1313

Mounting plate

TK MPI-1313

Productnumber 19500501

TK PS / TK PC 1313

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Mounting plateTK MPI-1809
Mounting plate - TK MPI-1809

Mounting plate

TK MPI-1809

Productnumber 19501001

TK PS / TK PC 1809

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!