Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey
TK PS / TK PC 1813
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey
TK PS / TK PC 1813
| Width | 100 mm |
|---|---|
| Length | 146 mm |
| Height | 2.5 mm |
| Weight | 0.0652 kg |
| EAN | 4013902397280 |
|---|---|
| ETIM Class | EC000213 |
| Custom tariff number | 39219041 |
| Minimum order quantity | 1 |
| EAN / GTIN | 4013902397273 |
|---|---|
| Width | 0.357 m |
| Weight | 32.815 kg |
| Height | 0.127 m |
| Quantity | 50 pieces |
| Depth | 0.257 m |
| EAN / GTIN | 4013902397280 |
|---|---|
| Width | 0.1 m |
| Weight | 0.0652 kg |
| Height | 0.003 m |
| Quantity | 1 pieces |
| Depth | 0.146 m |
Tender text
(19501101.TXT 384 B)
Log in to download tender texts.
CAD-Data
(Download 3D-CAD-Data)
Log in to download tender texts.
Mounting plate
TK MPI-1811
Productnumber 19500601
TK PS / TK PC 1811
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey
Mounting plate
TK MPI-1818
Productnumber 19500701
TK PS / TK PC 1818
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey
Mounting plate
TK MPI-2518
Productnumber 19500801
TK PS / TK PC 2518
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey
Mounting plate
TK MPI-3625
Productnumber 19501201
TK PS / TK PC 3625
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey